Telephone + data socket, AvatarOn, RJ45 Cat5E, shuttered, White

E8332TDRJS5_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn E8332TDRJS5_WE in color white is a 2 gang data socket with 1 telephone interface and 1 RJ45 Cat5E, Cat3 interface. The dielectric strength of this data socket is 1000, making it a great electrical insulator. 23 dB is the return loss of this device, namely the loss of power in the signal reflected by a discontinuity in a transmission line used. 86 mm, 86 mm and 40.7 mm are the width, height and depth respectively. The embedding depth is 31 mm. The device mounting type can be either flush or surface. It is resistant enough thanks to the polycarbonate material. This socket is UV resistant, preventing unintended failure as a result of deterioration. Standards ofASTMD4566-98, TIA/EIA-568-B.2-1 are well met.

Product Details

Product Hover Image /e/8/e8332tdrjs5_we.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Telephone + data socket, AvatarOn, RJ45 Cat5E, shuttered, White
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.