Switch, Vivce, 250V, 20A, 1 gang, 2 way, 2 pole, with neon and earth, white

KB31D20NE_2_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Vivace Double pole switch by Schneider electric is a complete mechanism 2 way switch operated for control application. Rocker method is used for operating. The fixing mode of the device is with screws. The device is with 1 gang. Its Ue rated operational voltage 250VAC at 50/60Hz. Its rated current is 20A. This device is designed to be flush mounted. The dimensions of the product is (W) 86mm x (H) 86mm x (D) 37mm. The embedding depth is 25mm. It is made of Polycarbonate (PC). The color of the product is white with glossy surface finish. The Ambient air temperature for operation is from -5°C up to +40°C and the relative humidity is from 0% to 95%. It reaches an IP20 degree of protection. The Vivace switch and socket set is a robustly constructed range built to perfectly complement the modern lifestyle. A slim, trim profile, pleasing to the eye, clean and refined Vivace switch and socket with geometrically balanced design, are available in white and aluminium silver colors. This device is compliant with IEC 60669-1, MS IEC 60669-1, and SS 227 standards.

Product Details

Range of Product Vivace
Range Vivace

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Switch, Vivce, 250V, 20A, 1 gang, 2 way, 2 pole, with neon and earth, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.