calcActive())">
switch-disconnector Compact INS630 - 630 A - 3 poles
31114
Rp 13.179.474
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

31114
switch-disconnector Compact INS630 - 630 A - 3 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
switch-disconnector Compact INS630 - 630 A - 3 poles
Rp 13.179.474
Description
switch-disconnector Compact INS630 - 630 A - 3 poles
Product Details
Net weight | 4.6 kg |
---|---|
Product or Component Type | switch disconnector |
Control Type | direct front rotary handle |
Length | 22.4 |
Mechanical Durability | 10000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Handle Colour | black |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Interpact INS630 |
Upside Connection | front |
Visible Break | no |
Product Name | ComPacT INS |
Standards | IEC 60947-3,IEC 60947-1 |
Range of Product | INS320...630 |
Electrical Durability | AC-22A: 1500 cycles 440 V AC 50/60 Hz,AC-22A: 1500 cycles 500 V AC 50/60 Hz,AC-22A: 1500 cycles 690 V AC 50/60 Hz,AC-23A: 1500 cycles 440 V AC 50/60 Hz,AC-23A: 1500 cycles 500 V AC 50/60 Hz,AC-23A: 1500 cycles 690 V AC 50/60 Hz,DC-23A: 1000 cycles 125 V DC,DC-23B: 200 cycles 125 V DC |
Connection pitch | 45 mm |
Device short name | Interpact INS630 |
Network type | AC,DC |
Pollution degree | 3 |
Range | ComPact |
Height | 205 mm |
Depth | 130 mm |
width | 185 mm |
Compatibility code | INS630 |
IP degree of protection | IP40 conforming to IEC 60529 |
Mounting support | rail,plate |
Height | 19.2 |
Width | 19.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account