switch-disconnector Compact INS63 - 4 poles - 63 A

28903
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

switch-disconnector Compact INS63 - 4 poles - 63 A

Product Details

Net weight 0.6 kg
Product or Component Type switch disconnector
Control Type rotary handle
Length 10
Mechanical Durability 20000 cycles
Poles Description 4P
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Handle Colour black
Contact Position Indicator yes
Downside Connection front
Switch-Disconnector Name Compact INS63
Upside Connection front
Visible Break no
Product Name ComPacT INS
Standards IEC 60947-3,IEC 60947-1
Range of Product INS40...160
Electrical Durability AC-22A: 1500 cycles 220/240 V AC 50/60 Hz,DC-23A: 1500 cycles 250 V DC 4 poles in series,AC-22A: 1500 cycles 380/415 V AC 50/60 Hz,AC-22A: 1500 cycles 440 V AC 50/60 Hz,AC-22A: 1500 cycles 500 V AC 50/60 Hz,AC-23A: 1500 cycles 220/240 V AC 50/60 Hz,AC-23A: 1500 cycles 380/415 V AC 50/60 Hz,AC-23A: 1500 cycles 440 V AC 50/60 Hz,AC-23A: 1500 cycles 500 V AC 50/60 Hz,DC-22A: 1500 cycles 250 V DC 4 poles in series
Connection pitch 18 mm
Device short name Compact INS63
Network type DC,AC
Pollution degree 3
Range ComPact
Height 85 mm
Depth 62.5 mm
width 90 mm
Compatibility code INS63
IP degree of protection IP40 conforming to IEC 60529
Mounting support plate,DIN rail
Height 10
Width 9.2

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account