switch-disconnector Compact INS2500 - 2500 A - 3 poles
Description
Product Details
Net weight | 35 kg |
---|---|
Product or Component Type | switch disconnector |
Control Type | direct front rotary handle |
Length | 227.5 |
Mechanical Durability | 3000 cycles |
Poles Description | 3P |
IK Degree Of Protection | IK07 conforming to EN 50102 |
Network frequency | 50/60 Hz |
Handle Colour | black |
Contact Position Indicator | yes |
Downside Connection | front |
Switch-Disconnector Name | Interpact INS2500 |
Upside Connection | front |
Visible Break | no |
Product Name | ComPacT INS |
Standards | IEC 60947-1,IEC 60947-3 |
Range of Product | INS630b...2500 |
Electrical Durability | AC-21B: 100 cycles 220/240 V AC 50/60 Hz,AC-21B: 100 cycles 380/415 V AC 50/60 Hz,AC-21B: 100 cycles 440/480 V AC 50/60 Hz,AC-21B: 100 cycles 480 V AC 50/60 Hz conforming to NEMA,AC-21B: 100 cycles 500/525 V AC 50/60 Hz,AC-21B: 100 cycles 660/690 V AC 50/60 Hz,AC-22B: 100 cycles 220/240 V AC 50/60 Hz,AC-22B: 100 cycles 380/415 V AC 50/60 Hz,AC-22B: 100 cycles 440/480 V AC 50/60 Hz,AC-22B: 100 cycles 480 V AC 50/60 Hz conforming to NEMA,AC-22B: 100 cycles 500/525 V AC 50/60 Hz,AC-22B: 100 cycles 660/690 V AC 50/60 Hz,DC-21B: 100 cycles 125 V DC 2 poles in series,DC-22B: 100 cycles 125 V DC 2 poles in series |
Connection pitch | 70 mm |
Device short name | Interpact INS2500 |
Network type | AC,DC |
Pollution degree | 3 |
Range | ComPact |
Height | 440 mm |
Depth | 227.5 mm |
width | 347.5 mm |
Compatibility code | INS2500 |
IP degree of protection | IP40 conforming to IEC 60529 |
Mounting support | plate,rail |