switch-disconnector Compact INS1000 - 1000 A - 4 poles

31333
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

switch-disconnector Compact INS1000 - 1000 A - 4 poles

Product Details

Net weight 18 kg
Product or Component Type switch disconnector
Control Type direct front rotary handle
Length 146.5
Mechanical Durability 3000 cycles
Poles Description 4P
IK Degree Of Protection IK07 conforming to EN 50102
Network frequency 50/60 Hz
Handle Colour black
Contact Position Indicator yes
Downside Connection front
Switch-Disconnector Name Interpact INS1000
Upside Connection front
Visible Break no
Product Name ComPacT INS
Standards IEC 60947-3,IEC 60947-1
Range of Product INS630b...2500
Electrical Durability AC-21A: 500 cycles 220/240 V AC 50/60 Hz,AC-21A: 500 cycles 380/415 V AC 50/60 Hz,AC-21A: 500 cycles 440/480 V AC 50/60 Hz,AC-21A: 500 cycles 480 V AC 50/60 Hz conforming to NEMA,AC-21A: 500 cycles 500/525 V AC 50/60 Hz,AC-21A: 500 cycles 660/690 V AC 50/60 Hz,AC-22A: 500 cycles 220/240 V AC 50/60 Hz,AC-22A: 500 cycles 380/415 V AC 50/60 Hz,AC-22A: 500 cycles 440/480 V AC 50/60 Hz,AC-22A: 500 cycles 480 V AC 50/60 Hz conforming to NEMA,AC-22A: 500 cycles 500/525 V AC 50/60 Hz,AC-22A: 500 cycles 660/690 V AC 50/60 Hz,AC-23A: 500 cycles 220/240 V AC 50/60 Hz,AC-23A: 500 cycles 380/415 V AC 50/60 Hz,AC-23A: 500 cycles 440/480 V AC 50/60 Hz,AC-23A: 500 cycles 480 V AC 50/60 Hz conforming to NEMA,AC-23A: 500 cycles 500/525 V AC 50/60 Hz,AC-23A: 500 cycles 660/690 V AC 50/60 Hz,DC-21A: 500 cycles 125 V DC 2 poles in series,DC-22A: 500 cycles 125 V DC 2 poles in series,DC-23A: 500 cycles 125 V DC 2 poles in series,DC-21A: 500 cycles 250 V DC 4 poles in series,DC-22A: 500 cycles 250 V DC 4 poles in series,DC-23A: 500 cycles 250 V DC 4 poles in series
Connection pitch 70 mm
Device short name Interpact INS1000
Network type AC,DC
Pollution degree 3
Range ComPact
Height 300 mm
Depth 146.5 mm
width 410 mm
Compatibility code INS1000
IP degree of protection IP40 conforming to IEC 60529
Mounting support rail,plate

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: switch-disconnector Compact INS1000 - 1000 A - 4 poles
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.