Switch, AvatarOn, brass pillar, white

E8331ETPE3_WE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8331ETPE3_WE is a complete product in color white. This switch comes with LED, taking your comfort further by guiding you through in the dark. Its fixing mode is by screws. It is 86 mm in width, 86 mm in height, 33.18 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. The surface finish is glossy, delivering an elegant and high-end feeling to a room. It reaches IP20 degree of protection too. Its connection terminals are brass pillar. Being made of polycarbonate, zinc plated steel material, this switch is quite reliable and resistant. AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Range of Product AvatarON
Range AvatarON

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Switch, AvatarOn, brass pillar, white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.