Switch, AvatarOn, 2-pole 1-way, LED, brass terminal, IP20, dark grey

E8331D20N_DG_G3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Schneider Electric AvatarOn switch E8331D20N_DG_G3 is a complete product in color dark grey with 1 rocker. This is a 2-pole 1-way switch with LED indicator. And its rated current is 20A. It is 86 mm in width, 86 mm in height, 32 mm in depth, Its matching mounting box can be recessed into the surface of the wall with flush type. Besides, the IP rating of this device is IP20. The connection terminals of this switch are brass terminal. Being made of polycarbonate material, this switch is quite reliable and resistant. What's more, this device is qualified as a green premium product, with minimal use of hazardous substances. And it is mercury free AvatarOn offers six fashionable, classic appearances, letting your home's details change, just like the changes in your colorful life. Unique, patented technology and exquisite manufacturing ensure comfortable operation, and the easy-mount design allows you to change the faceplates as quickly and easily as you wish.

Product Details

Product Hover Image /e/8/e8331d20n_dg_g3.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Switch, AvatarOn, 2-pole 1-way, LED, brass terminal, IP20, dark grey
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.