
calcActive())">
SUPREME KABEL NYA Size 10mm 450/750V
SUPREME NYA 10MM
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

SUPREME NYA 10MM
SUPREME KABEL NYA Size 10mm 450/750V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Size | 10 mm2 |
---|---|
Showcase | SUPREME KABEL NYA Size 10mm 450/750V |
Condition of use | New |
Voltage | 450/750 V |
Cable Type | NYA Cu/PVC |
Standard | SNI 04-6629.3 |
Brand | Supreme |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account