spring return contact block - 1 NC + 2 NO - front mounting
SKU :
XENG1191
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 357.809
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
spring return contact block - 1 NC + 2 NO - front mounting
Rp 357.809
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.04 kg |
|---|---|
| Product or Component Type | contact block |
| Component Name | XENG |
| Contact Operation | slow-break,staggered |
| Mechanical Durability | 1000000 cycles |
| Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
| Type Of Operator | spring return |
| Contacts Type and Composition | 1 NC + 2 NO |
| Contact Block Type | single |
| Electrical Circuit Type | control circuit |
| Mounting Of Block | front mounting |
| Operating Force | 18 N |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (21-22)NC,(33-34)NO_CL,(13-14)NO |
| Product Compatibility | XACA,XACA9...head |
| Length | 5.5 |
| Width | 4 |
| Height | 3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.04 kg |
|---|---|
| Product or Component Type | contact block |
| Component Name | XENG |
| Contact Operation | slow-break,staggered |
| Mechanical Durability | 1000000 cycles |
| Short-circuit Protection | 10 A fuse protection by cartridge fuse type gG |
| Type Of Operator | spring return |
| Contacts Type and Composition | 1 NC + 2 NO |
| Contact Block Type | single |
| Electrical Circuit Type | control circuit |
| Mounting Of Block | front mounting |
| Operating Force | 18 N |
| Overvoltage Category | class II conforming to IEC 61140 |
| Range of Product | Harmony XAC |
| Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (21-22)NC,(33-34)NO_CL,(13-14)NO |
| Product Compatibility | XACA,XACA9...head |
| Length | 5.5 |
| Width | 4 |
| Height | 3 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account