
Spacer Bracket for 4 Post Racks, 6" Wide (Qty 2)
Product Details
Net weight | 0.23 kg |
---|---|
Depth | 3.84 cm |
Provided equipment | installation guide rack mounting hardware |
Additional specification | mounting brackets |
Height | 7.5 cm |
Mounting mode | not rack-mountable |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |