SpaceLogic M400-S2 Actuator, Non-Spring Return, 24Vac/dc, 400N, 2 x SPDT Aux Relay, IP54

8800231030
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

The SpaceLogic M400 S2 is an actuator for the control of 2-way and 3-way globe valves. It has a very fine resolution PCBA board which provides good rangeability of the valve. The manual override allows the actuator to be overriden and valve position adjusted without disconnecting the power supply. It may be configured for different flow characteristics, inverse signal or sequence control. Supply voltage: 24 Vac +25%/-35%. Analog Control Input selectable Voltages: 0…10 V, 2…10 v, 0…5 V, 5…10 V, 2…6 V, 6…10 V. Force: 400 N, IP 54 Protection class. S2 Output - Auxiliary end point switch (optional): 2 x SPDT. EMC 2014/30/EU, LVD 2014/35/EU. When an end position adjustment is made, The actuator closes the valve and then opens it fully before responding to the control signal. Conduit connection 3 x M20 screwed.

Product Details

Range of Product M400 Series Actuators
Range M400 Series Actuators

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: SpaceLogic M400-S2 Actuator, Non-Spring Return, 24Vac/dc, 400N, 2 x SPDT Aux Relay, IP54
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.