soft starter, Altistart 480, 22A, 208...690V AC, control supply 110...230V AC

ATS480D22Y
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

connection cable USB/RJ45 - for connection between PC and drive
TCSMCNAM3M002P
Price starting from
Rp ‎ 3.165.720
soft starter
ATS480C32Y
Price starting from
Rp ‎ 105.569.880
soft starter, Altistart 480, 660A, 208...690V AC, control supply 110...230V AC
ATS480C66Y
Price starting from
Rp ‎ 209.611.290

Description

Altivar Soft Starter ATS480 is intended to start and stop asynchronous motors supplied from 208V to 690V. It meets the requirements of the most demanding applications in normal and heavy duty. With an operational rated current of 22A in normal duty, it supplies motor from 5,5kW to 18,5kW according to mains voltage. Designed for digitization, connected, optimized to meet cybersecurity standard, it simplifies project execution and maximizes the availability of applications. Its torque control (TCS) masters acceleration and deceleration. It efficiently stops high inertia application thanks to the dynamic braking and DC injection. It could be connected in-line or inside the delta to reduce its operational current. The embedded test routine simplifies the commissioning inside the delta. Its dimensions are 160mm (width) x 203mm (depth) x 275mm (height) and it weighs 4,9kg. Altivar Soft Starter ATS480 is designed to address process, infrastructures and industrial machines. It conforms to IEC/EN60947-4-1. It is certified CE, cULus, UKCA, CCC, RCM, EAC, and Marine certified DNV, ABS, BV and CCS. Display terminals, remote mounting kit, communication modules are common with Altivar Drives. Line chokes, DNV kits are common with ATS48. ATS480 is compatible with ATS48, it has same footprint, fixing, torque control algorithm, I/O, menus… The integration of Altivar Soft Starter ATS480 in EcoStruxure drastically simplifies architecture selection, detailed design and execution in automation and electrical systems. It is a Green Premium product designed to take the environmental considerations beyond current directives and regulations, compliant with RoHS and REACH.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: soft starter, Altistart 480, 22A, 208...690V AC, control supply 110...230V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.