slim interface pre assembled plug in relay with socket, Harmony Electromechanical Relays, 6A, 1CO, with LED, screw connector, 110V AC/DC

RSL1PVFU
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony RSL slim interfacing plug-in relay has a coil control voltage of 60V DC and has 1 changeover contact SPDT (single pole double throw) with a rating of 6A. It has large choice of number of contacts for high rated current use. It also offers LED indicator and protection circuit. It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere. One of the slimiest interface relay on the market, with 6mm width, it can be installed nearly anywhere. It is compatible with high breaking capacity or low-level current application requirements. Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs). Status display with LED, clearly signal both in the day and night.

Product Details

Range of Product Harmony Electromechanical Relays
Range Harmony Electromechanical Relays

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: slim interface pre assembled plug in relay with socket, Harmony Electromechanical Relays, 6A, 1CO, with LED, screw connector, 110V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.