
Sliding Shelf 100lbs/45.5kg Black
Product Details
Net weight | 13.18 kg |
---|---|
Depth | 72.1 cm |
Provided equipment | friction pads installation guide mounting hardware |
Number of rack unit | 1U |
Additional specification | Shelving |
Standards | EIA-310D |
Height | 4.4 cm |
Mounting mode | rack-mounted |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Maximum mounting depth | 101.6 cm |
Minimum mounting depth | 71.12 cm |
Mounting preference | no preference |
Number of cables | 1 |