servo motor SH3 100 8Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM

SH31003P01F2000
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Lexium 52 & Motors range, an offer of servo motors for PacDrive 3. The 4-pole servo motor features maximum mechanical speed of 6000RPM and smooth shaft end with holding brake. It is an equipped with an absolute single-turn SinCos Hiperface® encoder with 128 periods speed feedback resolution. It is a servo motor with a rated supply voltage of 115V to 480V, a continuous stall current of 6.6A and a continuous power of 2400W. The shaft dimensions are 19mm (diameter) x 40mm (length). It is furnished with rotatable right angled connectors for electrical connection. It is an IP54 and IP65 rated product. The length of this product is 271.5mm and the centering collar dimensions are 3.5mm (depth) x 95mm (diameter) with 115mm mounting hole. It weighs 8kg. This range is compatible with PacDrive 3 for motion centric machines. It supports 100mm international standard flange mount with a natural convection cooling system. Lexium 52 provides an ideal counterbalance to the Lexium 62 multi-axis servo system, making the PacDrive system one of the most flexible motion control solutions. Lexium Stand alone servo drives from 0.4kW and 7kW for PacDrive based automation solutions.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: servo motor SH3 100 8Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.