This product is part of the Lexium 52 & Motors range, an offer of servo motors for PacDrive 3. The 4-pole servo motor features maximum mechanical speed of 6000RPM and parallel key shaft end with holding brake. It is an equipped with an absolute single-turn SinCos Hiperface® encoder with 128 periods speed feedback resolution. It is a servo motor with a rated supply voltage of 115V to 480V, a continuous stall current of 4.8A and a continuous power of 1900W. The shaft dimensions are 19mm (diameter) x 40mm (length). It is furnished with rotatable right angled connectors for electrical connection. It is an IP54 and IP65 rated product. The length of this product is 234.5mm and the centering collar dimensions are 3.5mm (depth) x 95mm (diameter) with 115mm mounting hole. It weighs 6.3kg. This range is compatible with PacDrive 3 for motion centric machines. It supports 100mm international standard flange mount with a natural convection cooling system. Lexium 52 provides an ideal counterbalance to the Lexium 62 multi-axis servo system, making the PacDrive system one of the most flexible motion control solutions. Lexium Stand alone servo drives from 0.4kW and 7kW for PacDrive based automation solutions.