Serial link module with 2 RS-485/232 ports in Modbus and Character mode

BMXNOM0200
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This serial link module is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This module has 2 RS-485/232 ports in Modbus and character mode. It is an RTU module with a current consumption of 80mA at 24V DC, work with internal power supply. This product is robust, high quality and based on the latest innovative technology. Integrated connections are RS232 RJ45 115.2kbps and RS485 RJ45 57.6kbps. It is an IP20 rated product. It weighs 0.23kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Modicon X80 is a common platform of modules that reduces maintenance and training costs with same spare parts in stock, and unique training for various Programmable Automation Controllers (PAC).

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Serial link module with 2 RS-485/232 ports in Modbus and Character mode
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.