MX shunt trip, GoPact MCCB 200/250, 240VAC 50/60Hz

G20-25SHT240AC
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This electrical auxiliary is a shunt trip release (MX) for new GoPact MCCB 200 and 250. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The rated operational voltage Un is 208/240VAC 50/60Hz. The MX release opens the circuit breaker when its supply voltage is above 70% of its rated operational voltage. The maximum response time is 22.8ms. The power consumption is 4VA at 208/240VAC 50/60Hz. GoPact MCCB 200 and GoPact MCCB 250 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 4.8
Height 6.5
Width 8.5

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account