MN undervoltage release, GoPact MCCB 400/800, 240VAC 50/60Hz

G40-80UVR240AC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This electrical auxiliary is an undervoltage release (MN) for new GoPact MCCB 400 and 800. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The rated operational voltage Un is 208/240VAC 50/60Hz. The MN release opens the circuit breaker when its supply voltage drops to a value below 35 % of its rated operational voltage Un. If the supply voltage is between 0.35 and 0.7xUn, opening is possible, but not guaranteed, above 0.7xUn, opening does not take place. Circuit breaker closing is ensured when the voltage supply to the release is above 0.85xUn, below this threshold, closing is not ensured. The maximum response time is 23ms. The power consumption is 3VA at 208/240VAC 50/60Hz. GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 40

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: MN undervoltage release, GoPact MCCB 400/800, 240VAC 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.