KWH Meter iEM3255 - CT Modbus - A9MEM3255-TERA
SKU :
A9MEM3255-TERA
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 6.469.691
Rp 3.829.086
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
KWH Meter iEM3255 - CT Modbus - A9MEM3255-TERA
Rp 6.469.691
Rp 3.829.086
- Description
- Specifications
- Reviews
Description
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking, an overload alarm and communication indicators. This meter can be used in sub-billing applications and supports 4 tariff schedules. The meter provides the following accuracy classes: Active Energy: class 0.5S per IEC 62053-22, Active Energy: class C per EN 50470-3 and Active Energy: class 0.5S per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. With four quadrant Energy measurement. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. The rated current goes through a 1A or 5A transfomer to be measured in this meter and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. There is one programmable digital input and one programmable digital output that can be used as a pulsed output. Certifications include EAC, CE, UL and MID. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g). Compatible with power management software to take advantage of the IoT digital power installation.
Overview
| Product ID | A9MEM3255-TERA |
|---|---|
| Product or Component Type | energy meter |
| Colour | White |
| Output Voltage | 5...40 V DC@50 mA |
| Poles Description | 3P, 3P + N |
| 9 mm Pitches | 10 |
| Network frequency | 60 Hz 50 Hz |
| Sampling Rate | 32 samples/cycle |
| Ambient air temperature for operation | -25…55 °C - IEC |
| Standards | BS EN 61557-12 IEC 61557-12 EN 61557-12 BS EN 61326-1 IEC 61326-1 EN 61326-1 BS EN 62052-11 IEC 62052-11 EN 62052-11 BS EN 62053-21 IEC 62053-21 EN 62053-21 BS EN 62052-22 IEC 62053-22 EN 62052-22 etc |
| Accuracy Class | Class 0.5S active energy conforming to IEC 62053-22 Class 0.5S active energy conforming to IEC 61557-12 Class C active energy conforming to EN 50470-3 |
| Depth | 69 mm |
| Height | 95 mm |
| Range of Product | Acti9 iEM3000 |
| width | 90 mm |
| Input Type | External CT 1 A or 5 A |
| Number of inputs | 1 digital 0...5 V/11...40 V 24 V DC |
| Number of outputs | 1 digital (static) |
| Type Of Measurement | Active and reactive energy Active and reactive power Current Voltage |
| Metering Type | Active, reactive, apparent energy (signed, four quadrant) |
| Device Application | Multi-tariff Partial meter Sub billing |
| Display type | LCD display |
| Measurement current | 1…32767000 mA |
| Local Signalling | Green indicator light: power ON
Yellow flashing LED: accuracy checking alarm: overload Yellow indicator light: communications are active on the Modbus port (Modbus) |
| Communication Port Support | Screw terminal block: RS485 |
| Range | Acti9 |
| Ambient air temperature for storage | -40…85 °C |
| Device short name | IEM3255 |
| Mounting support | DIN rail |
| Pollution degree | 2 |
| Relative humidity | 5…95 % at 50 °C |
| Overvoltage Category | III |
| Operating altitude | < 2000 m |
| IP degree of protection | IP40 front panel: conforming to IEC 60529 IP20 body: conforming to IEC 60529 |
| Connections - Terminals | Current circuit: screw terminals 6 mm² cable(s) Voltage circuit: screw terminals 2.5 mm² cable(s) |
| Product Hover Image | /a/9/a9mem3255_iop_def_1500x1500.jpg |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
The Acti9 iEM3000 series energy meters offer an attractive range of three-phase DIN rail-mounted energy meters with an LCD display. Additional local signaling includes green LED power-on indicator, flashing yellow LED for accuracy checking, an overload alarm and communication indicators. This meter can be used in sub-billing applications and supports 4 tariff schedules. The meter provides the following accuracy classes: Active Energy: class 0.5S per IEC 62053-22, Active Energy: class C per EN 50470-3 and Active Energy: class 0.5S per IEC 61557-12. The meter will measure Active and Reactive Power, Active and Reactive Energy, Voltage and Current. With four quadrant Energy measurement. Designed for 50Hz or 60Hz networks, supply voltage can range from 100 to 277VAC or 173 to 480VAC. The rated current goes through a 1A or 5A transfomer to be measured in this meter and will support Single Phase and Neutral, Three Phase and Three Phase and Neutral configurations. Communication protocol is Modbus with screw terminal support. There is one programmable digital input and one programmable digital output that can be used as a pulsed output. Certifications include EAC, CE, UL and MID. Product dimensions are as follows: width 3.54 in (90 mm), depth 2.72in (69 mm), height 3.74 in (95 mm) and product weight 9.17 oz (260 g). Compatible with power management software to take advantage of the IoT digital power installation.
Overview
| Product ID | A9MEM3255-TERA |
|---|---|
| Product or Component Type | energy meter |
| Colour | White |
| Output Voltage | 5...40 V DC@50 mA |
| Poles Description | 3P, 3P + N |
| 9 mm Pitches | 10 |
| Network frequency | 60 Hz 50 Hz |
| Sampling Rate | 32 samples/cycle |
| Ambient air temperature for operation | -25…55 °C - IEC |
| Standards | BS EN 61557-12 IEC 61557-12 EN 61557-12 BS EN 61326-1 IEC 61326-1 EN 61326-1 BS EN 62052-11 IEC 62052-11 EN 62052-11 BS EN 62053-21 IEC 62053-21 EN 62053-21 BS EN 62052-22 IEC 62053-22 EN 62052-22 etc |
| Accuracy Class | Class 0.5S active energy conforming to IEC 62053-22 Class 0.5S active energy conforming to IEC 61557-12 Class C active energy conforming to EN 50470-3 |
| Depth | 69 mm |
| Height | 95 mm |
| Range of Product | Acti9 iEM3000 |
| width | 90 mm |
| Input Type | External CT 1 A or 5 A |
| Number of inputs | 1 digital 0...5 V/11...40 V 24 V DC |
| Number of outputs | 1 digital (static) |
| Type Of Measurement | Active and reactive energy Active and reactive power Current Voltage |
| Metering Type | Active, reactive, apparent energy (signed, four quadrant) |
| Device Application | Multi-tariff Partial meter Sub billing |
| Display type | LCD display |
| Measurement current | 1…32767000 mA |
| Local Signalling | Green indicator light: power ON
Yellow flashing LED: accuracy checking alarm: overload Yellow indicator light: communications are active on the Modbus port (Modbus) |
| Communication Port Support | Screw terminal block: RS485 |
| Range | Acti9 |
| Ambient air temperature for storage | -40…85 °C |
| Device short name | IEM3255 |
| Mounting support | DIN rail |
| Pollution degree | 2 |
| Relative humidity | 5…95 % at 50 °C |
| Overvoltage Category | III |
| Operating altitude | < 2000 m |
| IP degree of protection | IP40 front panel: conforming to IEC 60529 IP20 body: conforming to IEC 60529 |
| Connections - Terminals | Current circuit: screw terminals 6 mm² cable(s) Voltage circuit: screw terminals 2.5 mm² cable(s) |
| Product Hover Image | /a/9/a9mem3255_iop_def_1500x1500.jpg |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account