GoPact MCCB 200, 4 poles, 25kA at 415VAC, 160A rating, TMD trip unit, adjustable thermal protection
SKU :
G20B4A160
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 2.798.366
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
GoPact MCCB 200, 4 poles, 25kA at 415VAC, 160A rating, TMD trip unit, adjustable thermal protection
Rp 2.798.366
- Description
- Specifications
- Reviews
Description
Overview
| Length | 13.9 |
|---|---|
| Height | 13.6 |
| Width | 11 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Length | 13.9 |
|---|---|
| Height | 13.6 |
| Width | 11 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













