calcPageSize())"
/>
calcActive())">
Extended rotary handle, GoPact MCCB 800, shaft length 250mm, IP54
G80ROTE
Rp 1.850.814
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
G80ROTE
Extended rotary handle, GoPact MCCB 800, shaft length 250mm, IP54
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Extended rotary handle, GoPact MCCB 800, shaft length 250mm, IP54
Rp 1.850.814
Description
This accessory is an extended rotary handle for new GoPact MCCB 800. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. This rotary handle is installed on the front face of GoPact MCCB devices. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front panel. The shaft length is 250mm. The protection degree of the MCCB equipped with this extended rotary handle is IP54. This rotary handle is padlock able in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). The body colour is grey (RAL 7035) and the handle colour is dark grey (RAL 7016). GoPact MCCB 800 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
| Length | 33.5 |
|---|---|
| Height | 12 |
| Width | 14.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account