Extended rotary handle, GoPact MCCB 125, shaft length 250mm, IP54

G12ROTE
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This accessory is an extended rotary handle for new GoPact MCCB 125. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. This rotary handle is installed on the front face of GoPact MCCB devices. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front panel. The shaft length is 250mm. The protection degree of the MCCB equipped with this extended rotary handle is IP54. This rotary handle is padlock able in the OFF position using 1 to 3 padlocks not supplied (shackle diameter 5 to 8mm). The body colour is grey (RAL 7035) and the handle colour is dark grey (RAL 7016). GoPact MCCB 125 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 250

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Extended rotary handle, GoPact MCCB 125, shaft length 250mm, IP54
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.