calcPageSize())"
/>
core balance current transformer CSH200 - Sepam series 20,40,60,80 - 200mm
Incl. Tax
All Sellers
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
core balance current transformer CSH200 - Sepam series 20,40,60,80 - 200mm
Description
Sepam Series 20 is a protection relay range designed for standard distribution system applications. It provides 7 types of digital current or voltage protection for standard distribution systems, each one dedicated to a single application. The core balance current transformer CSH200 can be fixed on mounting plate. The permissible current for the device is 20 kA. Mechanical dimensions are 256 mm in height, 274 mm in width, 196 mm in diameter and 46 mm in depth.
Product Details
| Height | 5.3 |
|---|---|
| Length | 28.1 |
| Width | 26.9 |