Auxiliary contact, GoPact MCCB 125/200/250, 1 NO/NC contact type, circuit breaker status OF/SD

G12-25AUX240
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This is an electrical auxiliary contact for new GoPact MCCB. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. This auxiliary contact is compatible with GoPact MCCB 125, 200 and 250. Auxiliary contact provides remote information of the circuit breaker status and can thus be used for indications, electrical locking, relays, etc. It is a common point changeover type contact, with a normally open (NO) contact and a normally closed (NC) contact. OF indicates the position of the circuit breaker contacts (open/closed). SD indicates that the circuit breaker has tripped due to an electrical fault (overload, short circuit), or due to the operation of a shunt trip release or an undervoltage release. The conventional free air thermal current [Ith] is 6A. This auxiliary contact is pre-wired with a 500mm length cable with 0.5mm² cross section. It is mounted inside the circuit breaker by screws. GoPact MCCB 125, GoPact MCCB 200 and GoPact MCCB 250 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Length 500

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Auxiliary contact, GoPact MCCB 125/200/250, 1 NO/NC contact type, circuit breaker status OF/SD
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.