
ATV6000 MV Variable Speed Drive - 6.6 kV - 1380 kVA
Product Details
Weight (in Kg) | 5045.0 |
---|---|
Standards | IEC 61800-3 EN/IEC 61800-4 IEC 61800-5-1 IEC 60529 IEEE 519:1992 EN/IEC 60076 |
Product Specific Application | Process and utilities |
Depth | 1400.0 mm |
Height | 2617.0 mm |
Range of Product | Altivar Process ATV6000 |
width | 3660.0 mm |
Brand | Schneider Electric |
Product Hover Image | /a/t/atv6000_2.png |