
Advanced Touchscreen HMI Panel, 7.5" TFT LCD DIsplay, 96 MB
Description
This Magelis GTO IP65 touchscreen operator interface (HMI) is supplied with 24V DC, has a 7.5" color TFT LCD display, 640 x 480 pixels (VGA) and 96MB EPROM. It also has 1 SD card slot, 1 host + 1 mini-B USB ports, 1 RS232C port, 1 RS485 port and 1 Ethernet TCP/IP port. It is ideal for optimized information and communication with automation systems in industry and infrastructure such as compact machines, handling systems, food & beverage machines and pharmaceutical industry. The screen displays text messages, graphic objects and mimic diagrams, control and configuration of data. Its RS485 host port makes it ideal to supervise and control simple systems and machines. It is easily programmable with Vijeo Designer, with almost not coding needed.
Product Details
[us] Rated Supply Voltage | 24 V DC |
---|---|
Product Or Component Type | Advanced touchscreen panel |
Backlight Lifespan | 50000 hours white at 25 °C |
Display colour | 65536 colours |
Display Resolution | 640 x 480 pixels VGA |
Display size | 7.5 inch |
Software Designation | Vijeo Designer configuration software >= V6.1 |
Range of Product | Harmony GTO |
Display type | Backlit colour TFT LCD |
Memory Description | Flash EPROM, 96 MB |
Brand | Schneider Electric |