
Schneider Device monitoring and management, Network Management Cards, NMC3 for Easy UPS 3S, 3M, 3L, Galaxy 3L & Galaxy PW, remote UPS monitoring and management
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Device monitoring and management, Network Management Cards, NMC3 for Easy UPS 3S, 3M, 3L, Galaxy 3L & Galaxy PW, remote UPS monitoring and management
Incl. Tax
Incl. Tax
Description
The Network Management Card 3 for Easy UPS 3 Series enables essential and secure remote monitoring and management of one Easy UPS 3S, Easy UPS 3M, Easy UPS 3L, Galaxy 3L or Galaxy PW 2nd Gen UPS, giving you mission-critical visibility. The high-speed processor provides a fast and powerful experience offering Gigabit Ethernet connectivity and simultaneous multiple user logins to the easy-to-use web user interface or Command Line Interface. Take proactive actions and troubleshoot easily with detailed data and event logging for timely resolution. Advanced technology and features keep sensitive data secure with the newest and best-in-class security compliance. The Network Management Card includes a 1-year Secure NMC Subscription which provides access to the latest firmware to ensure the most resilient, secure and sustainable IT infrastructure. Integrates with EcoStruxure IT for efficient management of your equipment, PowerChute Network Shutdown for graceful shutdown, unattended start-up and VM migration options for disaster avoidance and business continuity, and with other SNMP-enabled systems.
Product Details
Weight (in Kg) | 0.05 |
---|---|
Height | 4.4cm |
width | 5.2cm |
Depth | 8.0cm |
Brand | Schneider Electric |