Circuit breaker, GoPact MCCB 250, 4 poles, 25kA at 415VAC, 250A rating, TMD trip unit, adjustable thermal protection

G25B4A250
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the new GoPact Molded Case Circuit Breakers range (MCCB). It is a complete 4 poles circuit breaker made of a 250A breaker frame and of a thermal magnetic trip unit (TMD). GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 415VAC 50/60Hz. This product embeds a 250A rating (In) thermal-magnetic trip unit (TMD). This TMD trip unit provides an adjustable thermal protection Ir (against overloads) with a setting range from 0.7xIn to 1xIn (175A-250A). The neutral is fully protected (4 poles 4D), at the same Ir value as for the lines. And it provides a fixed magnetic (against short-circuits) protection set to 12xIn (3000A). GoPact MCCB comes with a variety of optional accessories simple to choose and to install. Product dimensions are 140mm (Width) x 165mm (Height) x 90mm (Depth). The weight is 2.4 kg. GoPact MCCB 250 is IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.

Product Details

Brand Schneider Electric

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Sold By Mediantara General Sistemindo 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)