Safety module, Harmony Safety Automation, Cat.1, potential free NC/NC, NO/NC, PNP/PNP, 24v AC/DC, spring

XPSUAB11CC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This safety relay is designed for monitoring Emergency stop, Antivalent contacts, Guard switch, Magnetic switch, Proximity safety switch, PNP sensor, RFID safety switch, Safety light curtain or Two-hand control stations. The safety relay is powered with 24V AC/DC, and equipped with a spring removable terminal block. This universal safety module embeds pre-defined safety functions, or selectable safety functions via rotary selectors. This safety relay embeds 1 safety input, 2 ON/OFF configurable pulsed outputs, 1 single changeover safety output , and 1 solid state diagnostic output with complete status information. The maximum safety level achieved by this safety relay is PLc/Category 1 conforming to ISO 13849-1, SILCL 1 conforming to IEC 62061 and SIL 1 conforming to IEC 61508. This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relay weighs 0,200kg. Its dimensions are 22,5mm (Width) x 120mm (Depth) x 100mm (Height). This safety relays is suitable for applications such as Food and Beverage, Hoisting, Material Handling, Material Working, Packaging. This safe relay conforms to IEC60947-5-1, IEC61508-1/2/3, ISO13849-1, IEC62061 functional safety standards, is certified by cULus, TÜV, EAC, CCC and KC marking. Harmony safety relays are compatible with Modicon logic controllers. This relay is mounted on a 35mm symmetrical DIN rail. Harmony XPS Basic and Universal safety relays are the first choice for managing single safety functions easily, typically in machines of simple to medium complexity. Harmony XPS Universal is the first choice for a broad range of simple to mid-complex machines.

Product Details

Length 120

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety module, Harmony Safety Automation, Cat.1, potential free NC/NC, NO/NC, PNP/PNP, 24v AC/DC, spring
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.