S-Flexi Universal Socket Module 2 Pin Size S
SKU :
F30426USM
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 43.590
Rp 21.795
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
S-Flexi Universal Socket Module 2 Pin Size S
Rp 43.590
Rp 21.795
- Description
- Specifications
- Documents
- Reviews
Description
To be created for ODA 2017
Overview
| Device Mounting | flush |
|---|---|
| Product or Component Type | socket-outlet |
| Quantity Per Set | 1 |
| Length | 30.5 |
| [ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
| Colour Tint | white |
| Installation Direction | horizontal/vertical |
| Number Of Gangs | 1 gang |
| Outlet Standard | IEC 60884-1 |
| Socket number | 1 |
| Type of Packing | plastic bag |
| Ambient air temperature for operation | -5-40 °C |
| Range | S-Flexi |
| Device Application | power supply |
| Depth | 30.5 mm |
| Height | 46.6 mm |
| Standards | IEC 60884-1 |
| width | 23.3 mm |
| Connections - Terminals | 2 x 1.0-2.5 mm² screw terminal |
| Network Number Of Phases | 1 phase |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
To be created for ODA 2017
Overview
| Device Mounting | flush |
|---|---|
| Product or Component Type | socket-outlet |
| Quantity Per Set | 1 |
| Length | 30.5 |
| [ue] Rated Operational Voltage | 250 V AC 50...60 Hz |
| Colour Tint | white |
| Installation Direction | horizontal/vertical |
| Number Of Gangs | 1 gang |
| Outlet Standard | IEC 60884-1 |
| Socket number | 1 |
| Type of Packing | plastic bag |
| Ambient air temperature for operation | -5-40 °C |
| Range | S-Flexi |
| Device Application | power supply |
| Depth | 30.5 mm |
| Height | 46.6 mm |
| Standards | IEC 60884-1 |
| width | 23.3 mm |
| Connections - Terminals | 2 x 1.0-2.5 mm² screw terminal |
| Network Number Of Phases | 1 phase |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account