S-Flexi Universal Socket 3 Pin 13A, 250V, Size M
SKU :
F1426UAM
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 55.128
Rp 27.564
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
S-Flexi Universal Socket 3 Pin 13A, 250V, Size M
Rp 55.128
Rp 27.564
- Description
- Specifications
- Documents
- Reviews
Description
S-Flexi COMPONENT OF 13A 250V
Overview
| Device Mounting | flush |
|---|---|
| Product or Component Type | socket-outlet |
| Length | 0 |
| [ue] Rated Operational Voltage | 250 V AC |
| Colour Tint | white |
| Socket number | 1 |
| Range | S-Flexi |
| Device Application | power supply |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
S-Flexi COMPONENT OF 13A 250V
Overview
| Device Mounting | flush |
|---|---|
| Product or Component Type | socket-outlet |
| Length | 0 |
| [ue] Rated Operational Voltage | 250 V AC |
| Colour Tint | white |
| Socket number | 1 |
| Range | S-Flexi |
| Device Application | power supply |
| Brand | Schneider Electric |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account