S-Flexi TV coaxial outlet, S-Flexi, white
SKU :
F50TVM
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 61.167
Rp 42.807
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
S-Flexi TV coaxial outlet, S-Flexi, white
Rp 61.167
Rp 42.807
- Description
- Specifications
- Reviews
Description
TV coaxial outlet, S-Flexi, white
Overview
| Device Mounting | wall mounted |
|---|---|
| Product or Component Type | TV socket |
| Colour | white |
| Connector Type | coaxial connector |
| Length | 4.6 |
| Fixing Center | 83.5 mm |
| Colour Code | WE |
| Number Of Gangs | 1 gang |
| Number Of Modules | 1 |
| Surface Finish | glossy |
| TV Connector | coaxial |
| TV Socket Type | TV |
| Ambient air temperature for operation | 0-40 °C |
| Range | S-Flexi |
| Device Application | media device support |
| Ambient air temperature for storage | 0-60 °C |
| Height | 23 mm |
| Standards | BS 3041 |
| width | 23 mm |
| Connections - Terminals | screw terminal |
| Relative humidity | 0-95 % |
| Number of outputs | 1 |
| Brand | Schneider Electric |
| Height | 2.3 |
| Width | 3.5 |
| Product Hover Image | /m/i/microsoftteams-image_40_.png |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
TV coaxial outlet, S-Flexi, white
Overview
| Device Mounting | wall mounted |
|---|---|
| Product or Component Type | TV socket |
| Colour | white |
| Connector Type | coaxial connector |
| Length | 4.6 |
| Fixing Center | 83.5 mm |
| Colour Code | WE |
| Number Of Gangs | 1 gang |
| Number Of Modules | 1 |
| Surface Finish | glossy |
| TV Connector | coaxial |
| TV Socket Type | TV |
| Ambient air temperature for operation | 0-40 °C |
| Range | S-Flexi |
| Device Application | media device support |
| Ambient air temperature for storage | 0-60 °C |
| Height | 23 mm |
| Standards | BS 3041 |
| width | 23 mm |
| Connections - Terminals | screw terminal |
| Relative humidity | 0-95 % |
| Number of outputs | 1 |
| Brand | Schneider Electric |
| Height | 2.3 |
| Width | 3.5 |
| Product Hover Image | /m/i/microsoftteams-image_40_.png |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account