S-Flexi CAT5E Data Communication, Tanpa Penutup, White
SKU :
F30RJ5EM
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 105.128
Rp 52.564
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
S-Flexi CAT5E Data Communication, Tanpa Penutup, White
Rp 105.128
Rp 52.564
- Description
- Specifications
- Reviews
Description
S-Flexi, CAT5E DATA SOC 1.5M SIZE (NO SHUTTER), White
Overview
| Device Mounting | flush surface |
|---|---|
| Product or Component Type | data socket module |
| Length | 33.3 |
| Communication Network Category | 5e |
| Cover Frame Colour Tint | white |
| Data Socket Type | RJ45 |
| Number Of Gangs | 1 gang |
| Number Of Modules | 1 |
| Ambient air temperature for operation | 0-40 °C |
| Range | S-Flexi |
| Device Application | communication |
| Ambient air temperature for storage | 0-60 °C |
| Depth | 33.3 mm |
| Height | 46.6 mm |
| Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
| width | 23.3 mm |
| Brand | Schneider Electric |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
S-Flexi, CAT5E DATA SOC 1.5M SIZE (NO SHUTTER), White
Overview
| Device Mounting | flush surface |
|---|---|
| Product or Component Type | data socket module |
| Length | 33.3 |
| Communication Network Category | 5e |
| Cover Frame Colour Tint | white |
| Data Socket Type | RJ45 |
| Number Of Gangs | 1 gang |
| Number Of Modules | 1 |
| Ambient air temperature for operation | 0-40 °C |
| Range | S-Flexi |
| Device Application | communication |
| Ambient air temperature for storage | 0-60 °C |
| Depth | 33.3 mm |
| Height | 46.6 mm |
| Standards | ASTMD4566-98 TIA/EIA-568-B.2-1 |
| width | 23.3 mm |
| Brand | Schneider Electric |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account