
calcActive())">
S-Classic Stop Kontak
E15NR_EP13_E238_B
Rp 139.743
Rp 93.162
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E15NR_EP13_E238_B
S-Classic Stop Kontak
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic Stop Kontak
Rp 139.743
Rp 93.162
Description
S-Classic - Switched Socket with Neon & plug - 1 gang - white
Product Details
Device Mounting | flush |
---|---|
Quantity Per Set | set of 1 |
Product Or Component Type | switch and socket-outlet |
Embedding Depth | 13.8 mm |
Number Of Gangs | 1 gang |
Number Of Rocker | 1 |
Outlet Poles Configuration | 2P + E |
Pilot Light | neon indicator |
Material | plate: PC (polycarbonate), white dolly: PC (polycarbonate), white base: PP (polypropylene), black |
Ambient air temperature for operation | -5-40 °C |
Range | S-Classic |
Depth | 30 mm |
Device Presentation | complete product |
Height | 89 mm |
Range of Product | 13 A at 230 V AC 50 Hz |
Standards | SS 472 BS 546 BS 1363-1 MS 1577 |
width | 89 mm |
Device Application | power supply |
Relative humidity | 0-95 % |
Device Composition | 1 switch 1 socket-outlet 1 plug 1 mounting box |
Brand | Schneider Electric |
Height | 8.9 |
Length | 3 |
Width | 8.9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account