calcPageSize())"
/>
calcActive())">
S-Classic - schuko socket outlet with shutter - 1 gang - white
E426_16S_WE_G3
Rp 43.240
Rp 28.820
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E426_16S_WE_G3
S-Classic - schuko socket outlet with shutter - 1 gang - white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic - schuko socket outlet with shutter - 1 gang - white
Rp 43.240
Rp 28.820
Description
S-Classic - schuko socket outlet with shutter - 1 gang - white
Product Details
| Weight (in Kg) | 0.0745 |
|---|---|
| Material | grid plate: PC (polycarbonate), white base: PC (polycarbonate), white |
| Range of Product | 10/16 A at 230 V AC 50 Hz |
| Brand | Schneider Electric |
| Height | 4 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account