
calcActive())">
S-Classic - 2-way switch - 3 gangs - white
E33_2_3A_WE_G3
Rp 87.762
Rp 58.495
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E33_2_3A_WE_G3
S-Classic - 2-way switch - 3 gangs - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic - 2-way switch - 3 gangs - white
Rp 87.762
Rp 58.495
Description
S-Classic - 2-way switch - 3 gangs - white
Product Details
Weight (in Kg) | 0.0745 |
---|---|
Device Mounting | flush |
Control Type | rocker |
Quantity Per Set | set of 1 |
Product Or Component Type | switch |
Embedding Depth | 12.5 mm |
Number Of Gangs | 3 gangs |
Actuator | rocker |
Switch Application | lighting |
Switch Function | 2-way |
Material | dolly: PC (polycarbonate), white contact: brass terminals: silver alloy |
Ambient air temperature for operation | -5-40 °C |
Range | S-Classic |
Depth | 29.1 mm |
Height | 87 mm |
Range of Product | 10 AX at 250 V AC |
Standards | MS IEC 60669-1 SS 227 IEC 60669-1 |
width | 87 mm |
Relative humidity | 0-95 % |
Number of terminals | 3 |
Brand | Schneider Electric |
Height | 3.8 |
Length | 8.7 |
Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account