calcPageSize())"
/>
calcActive())">
S-Classic - 2-way switch - 1 gang - white
E31_2_3A_WE_G3
Rp 39.627
Rp 26.412
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E31_2_3A_WE_G3
S-Classic - 2-way switch - 1 gang - white
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic - 2-way switch - 1 gang - white
Rp 39.627
Rp 26.412
Description
S-Classic - 2-way switch - 1 gang - white
Product Details
| Weight (in Kg) | 0.0745 |
|---|---|
| Device Mounting | flush |
| Control Type | rocker |
| Quantity Per Set | set of 1 |
| Product Or Component Type | switch |
| Embedding Depth | 12.5 mm |
| Number Of Gangs | 1 gang |
| Actuator | rocker |
| Switch Application | lighting |
| Switch Function | 2-way |
| Material | dolly: PC (polycarbonate), white contact: brass terminals: silver alloy |
| Ambient air temperature for operation | -5-40 °C |
| Range | S-Classic |
| Depth | 29.1 mm |
| Height | 87 mm |
| Range of Product | 10 AX at 250 V AC |
| Standards | MS IEC 60669-1 IEC 60669-1 SS 227 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Number of terminals | 3 |
| Brand | Schneider Electric |
| Height | 3 |
| Length | 8.7 |
| Width | 8.7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account