calcPageSize())"
/>
calcActive())">
S-Classic 1 Gang Stop Kontak & Saklar
E15NR_WE
Rp 97.785
Rp 65.175
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E15NR_WE
S-Classic 1 Gang Stop Kontak & Saklar
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
S-Classic 1 Gang Stop Kontak & Saklar
Rp 97.785
Rp 65.175
Description
S-Classic - switched socket outlet with neon - 1 gang - white
Product Details
| Weight (in Kg) | 0.076 |
|---|---|
| Device Mounting | flush surface |
| Quantity Per Set | set of 1 |
| Product Or Component Type | switched socket |
| Embedding Depth | 13.8 mm |
| Number Of Gangs | 1 gang |
| Outlet Poles Configuration | 2P + E |
| Pilot Light | neon indicator |
| Material | plate: PC (polycarbonate), white dolly: PC (polycarbonate), white base: PP (polypropylene), black |
| Ambient air temperature for operation | -5-40 °C |
| Depth | 29.3 mm |
| Device Presentation | complete product |
| Height | 87 mm |
| Range of Product | 13 A at 230 V AC 50 Hz |
| Standards | BS 1363-2 SS 145-2 MS 589-2 |
| width | 87 mm |
| Relative humidity | 0-95 % |
| Brand | Schneider Electric |
| Height | 2 |
| Length | 9 |
| Width | 9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account