This cable is part of the Twido range, an offer of base controllers. This RS232 connecting cable is suitable for DTE terminal. It is furnished with 8-pin mini DIN and D-sub (DE-09) female connector for electrical connection. The length of this cable is 2.5m. It weighs 0.17kg. It is compatible with Harmony GTO, Twido, Harmony XBT, TSX Micro and Modicon Premium automation platform. The modular and configurable safety controller is able to monitor multiple safety functions on and around a machine protecting operators. Safety controllers are dedicated to safety applications requiring conformity up to performance level PL e/category 4 EN ISO 13849-1 and SIL3 EN/IEC 61508.