round pilot light 22 - red - integral LED - 380 V AC - screw clamp terminals
SKU :
XA2EVQ4LC
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 58.508
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
round pilot light 22 - red - integral LED - 380 V AC - screw clamp terminals
Rp 58.508
- Description
- Specifications
- Reviews
Description
Overview
| Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
|---|---|
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm,>= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 0.8-1.2 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | red |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| Device short name | XA2 |
| Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | IEC 60947-1,GB 14048.5,GB 14048.1,IEC 60947-5-1,IEC 60529,IEC 50102 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Marking | CCC,CE |
| Depth | 53 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 20 mA |
| Length | 5.3 |
| Width | 2.9 |
| Brand | Schneider Electric |
| Height | 2.9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
|---|---|
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm,>= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 0.8-1.2 V AC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | red |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| Device short name | XA2 |
| Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | IEC 60947-1,GB 14048.5,GB 14048.1,IEC 60947-5-1,IEC 60529,IEC 50102 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Marking | CCC,CE |
| Depth | 53 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 20 mA |
| Length | 5.3 |
| Width | 2.9 |
| Brand | Schneider Electric |
| Height | 2.9 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account