
round pilot light 22 - orange - integral LED - 380 V AC- screw clamp terminals
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
round pilot light 22 - orange - integral LED - 380 V AC- screw clamp terminals
Incl. Tax
Incl. Tax
Description
Product Details
Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
---|---|
Net weight | 0.02 kg |
[us] Rated Supply Voltage | 380...400 V AC 50/60 Hz |
Product or Component Type | monolithic pilot light |
Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm,>= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
Shape Of Signaling Unit Head | round |
Signalling Type | steady |
Supply Voltage Limits | 0.8-1.2 V AC |
Bulb Base | integral LED |
Cap/Operator Or Lens Colour | amber |
Light Source | LED |
Mounting Diameter | 22 mm |
Device short name | XA2 |
Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
Overvoltage Category | class I conforming to IEC 536 |
Range of Product | Easy Harmony XA2 |
Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | IEC 60947-5-1,IEC 60947-1,GB 14048.5,GB 14048.1,IEC 60529,IEC 50102 |
Terminals Description Iso N°1 | (X1-X2)PL |
Marking | CE,CCC |
Depth | 53 mm |
Height | 29 mm |
width | 29 mm |
Current Consumption | <= 20 mA |
Length | 53 |
Brand | Schneider Electric |