calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
round pilot light Ø 22 - green - integral LED - 110 V AC/DC - screw clamp terminals
- Description
- Specifications
- Documents
- Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This monolithic green pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 110V AC/DC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 10. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
How to video:
Overview
| Weight (in Kg) | 0.0216 |
|---|---|
| Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 110 V AC/DC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
| Service Life | 40000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips No 2 screwdriver |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 0.8-1.2 V AC/DC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XA2E |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device short name | XA2 |
| Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
| IP degree of protection | IP65 (front face) conforming to IEC 60529 |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | IEC 60947-1 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Marking | CCC |
| Depth | 53 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 20 mA |
| Length | 2.9 |
| Width | 2.9 |
| Brand | Schneider Electric |
| Height | 5.5 |
Documents
Reviews
Description
This product is part of the Easy Harmony XA2 range, an offer of Ø 22mm plastic pushbuttons, switches and pilot lights. This monolithic green pilot light comes with integral LED. This single component pilot light provides clear visual feedback on the status of machines. This pilot light has a 110V AC/DC rating. This is a plastic component and weighs 0.02kg. It is an IP65 rated product and comes with CE, CCC and EAC certification conforming to GB 14048.1, IEC 60947-1, GB 14048.5 and IEC 60947-5-1 standards . It is sold in lots of 10. It is easily installed into a standard 22mm diameter panel cut-outs and connected to control circuits with screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant making it suitable for operation in harsh environments.
How to video:
Overview
| Weight (in Kg) | 0.0216 |
|---|---|
| Device Mounting | fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
| Net weight | 0.02 kg |
| [us] Rated Supply Voltage | 110 V AC/DC 50/60 Hz |
| Product or Component Type | monolithic pilot light |
| Fixing Center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm |
| Service Life | 40000 h at rated voltage and 25 °C |
| Shape Of Screw Head | cross compatible with Philips No 2 screwdriver |
| Shape Of Signaling Unit Head | round |
| Signalling Type | steady |
| Supply Voltage Limits | 0.8-1.2 V AC/DC |
| Bulb Base | integral LED |
| Cap/Operator Or Lens Colour | green |
| Light Source | LED |
| Mounting Diameter | 22 mm |
| IK Degree Of Protection | IK05 conforming to IEC 50102 |
| Ambient air temperature for operation | -25-70 °C |
| [ui] Rated Insulation Voltage | 400 V (pollution degree 3) conforming to EN/IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
| Ambient air temperature for storage | -40-70 °C |
| Compatibility code | XA2E |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1 |
| Device short name | XA2 |
| Fixing Mode | fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m) |
| IP degree of protection | IP65 (front face) conforming to IEC 60529 |
| Overvoltage Category | class I conforming to IEC 536 |
| Range of Product | Easy Harmony XA2 |
| Shock Resistance | 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Standards | IEC 60947-1 |
| Terminals Description Iso N°1 | (X1-X2)PL |
| Tightening Torque | 0.8-1 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
| Marking | CCC |
| Depth | 53 mm |
| Height | 29 mm |
| width | 29 mm |
| Current Consumption | <= 20 mA |
| Length | 2.9 |
| Width | 2.9 |
| Brand | Schneider Electric |
| Height | 5.5 |