
RJ45 Module-Link cable, Altivar Process Modular, 1.5m
Description
Product Details
Net weight | 0.12 kg |
---|---|
Type of Cable | RJ45 |
Product Compatibility | power module APM, 110-800 kW, 380...480 V control unit |
Range of Product | Altivar Process Modular |
Accessory / separate part type | cable |
Device Application | to connect the power module to the control unit |