resistance braking unit - 200 kW - 400 V - for variable speed drive

VW3A7101
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This braking unit is an option for variable speed drives of Altivar range. The minimum resistor value to associate is 1Ohm. This braking unit allows Altivar 71 drives to operate while braking to a standstill or during “generator” operation, by dissipating the energy in the braking resistor. Its protection index is IP20. Thermal protection is provided by an integrated temperature probe. It weighs 30kg.

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: resistance braking unit - 200 kW - 400 V - for variable speed drive
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.