Residual current circuit breaker (RCCB), Easy9, 2P, 25A, AC type, 30mA
Incl. Tax
Incl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker (RCCB), Easy9, 2P, 25A, AC type, 30mA
Incl. Tax
Incl. Tax
Description
Product Details
Activity | HDCFD |
---|---|
Show Accessory | No |
Product or Component Type | residual current circuit breaker (RCCB) |
Control Type | toggle |
Colour | Grey (RAL 7035) |
Mechanical Durability | 5000 cycles |
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Network frequency | 50 Hz |
Neutral Position | Left |
Contact Position Indicator | Yes |
Standards | IEC 61008-1 |
Product Certifications | SNI SUCOFINDO |
[ui] Rated Insulation Voltage | 500 V AC |
Electrical Durability | AC: 2000 cycles 230 V AC 50 Hz |
Network type | AC |
Pollution degree | 2 conforming to IEC 61008-1 |
IP degree of protection | IP20 IP40 (modular enclosure) |
Market segment | Residential |
Tropicalisation | 2 conforming to IEC 60068-2-30 |
Depth | 72 mm |
Device short name | Easy9 RCCB |
Tightening Torque | 3.5 N.m top or bottom |
Device Location In System | Outgoer |
Range | Easy9 |
Height | 82 mm |
Mounting support | DIN rail |
width | 36 mm |
Relative humidity | 95 % at 55 °C |
Earth-leakage protection class | Type AC |
Earth-leakage sensitivity | 30 mA |
Product Hover Image | /e/z/ez9r04225.jpg |