remote terminal - for variable speed drive - IP65
Description
Product Details
Net weight | 0.275 kg |
---|---|
IP degree of protection | IP65 |
Range Compatibility | Easy Altivar 310 Altivar 312 Solar Altivar 32 Altivar 312 Altivar Machine ATV320 Altivar 12 |
Range of Product | Altivar |
Accessory / separate part type | remote terminal |
Mounting location | door of enclosure |