calcActive())">
redundant HSBY processor module M580 - Level 2 - Remote
BMEH582040
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMEH582040
redundant HSBY processor module M580 - Level 2 - Remote
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the Modicon M580 range, an offer of Programmable Automation Controllers (PAC) and safety Programmable Logic Controllers (PLC) with built-in Ethernet. This redundant processor module offers a maximum of 1 rack configuration. It is a processor module with a current consumption of 270mA at 24V DC. It supports 8192 discrete, 2048 analogue local I/O channels and 64 distributed equipment. It is furnished with Ethernet TCP/IP for service port, 2 Ethernet TCP/IP for device network, Ethernet for HSBY port and USB type mini B for integrated connections. It offers 600000 hours of MTBF. It has an integrated RAM of 8MB for program, 768kb for data, 10kb for system memory and expandable flash of 4GB for data storage. It is an IP20 rated product. It weighs 0.849kg. It is suitable for medium to large process applications. This product is certified by CE, Merchant Navy, UL, RCM, CSA, EAC. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. The benefits of Modicon M580 are reduce time to market, improve reliability and sustainability, improve productivity with high performance and increase operating profitability due to improved access to data.
Product Details
Height | 8.8 |
---|---|
Length | 25 |
Width | 17.8 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account