red 40 Emergency stop, switching off head 22 trigger and latching turn release
SKU :
ZB5AS844
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 227.855
Rp 113.928
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
This Harmony XB5, Emergency stop 40mm mushroom red button head operates with a turn to release mechanism. This emergency stop / shutdown button head, is easily combined with contact blocks and installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.
red 40 Emergency stop, switching off head 22 trigger and latching turn release
Rp 227.855
Rp 113.928
- Description
- Reviews
Description
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account